text.skipToContent text.skipToNavigation

Type Standard Speed Links

1 A, Type STH fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M1STHA23
1 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

1 A, Type STH fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M1STH23
1 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail.

10 A, Type STH fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M10STHA23
10 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

10 A, Type STH fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M10STH23
10 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail.

100 A, Type STH fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M100STHA23
100 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

100 A, Type STH fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M100STH23
100 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail.

15 A, Type STH fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M15STHA23
15 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.