text.skipToContent text.skipToNavigation

Type T Links

1 A, Type T (ANSI) Fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M1TA23
1 amp, Type T (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

1 A, Type T (ANSI) Fuselinks, 23" Length, Solid Head

By CHANCE Utility  
Catalog ID: M1T23
1 amp, Type T (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.

1 A, Type T (ANSI) Fuselinks, 26" Length, Removable Head

By CHANCE Utility  
Catalog ID: M1TA
1 amp, Type T (ANSI) Cutout fuselink with a 26" (660.4mm) pigtail and a removable buttonhead.

1 A, Type T (ANSI) Fuselinks, 26" Length, Solid Head

By CHANCE Utility  
Catalog ID: M1T26
1 amp, Type T (ANSI) Cutout fuselink with a 26" (660.4mm) pigtail.

10 A, Type T (ANSI) Fuselinks, 23" Length, Removable Head

By CHANCE Utility  
Catalog ID: M10TA23
10 amp, Type T (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.