text.skipToContent text.skipToNavigation

1 Pole, 100 Amp Relay

by Trinetics 

Catalog ID: MR-ERD

1-pole, 480V, Norm Open; Form A air contact, 100A; Load protection: Fuse; Line/load circuit arresters: Spark Gap; Coil voltage: 120V; Control circuit source: Internal Transformer; Photocell provision: Mounted Receptacle; in a weather proof case.

  • The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.
  • Product Details

    General

    Circuit Protection Fuse
    Contact Air
    Contact Configuration N.O.
    Material Cast Aluminum
    Number Of Poles 1
    Size 17-1/4 x 11-7/16 x 8-1/4

    Electrical Ratings

    Amperage Rating 100 A
    Coil Voltage 120V
    Voltage Rating 480 V

    Resources/Downloads