text.skipToContent text.skipToNavigation

1 Pole, 60 Amp Relay

by Trinetics 

Catalog ID: MRR-KD

1-pole, 120V, Norm Closed; Form B air contact, 60A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Control circuit arrester: Spark Gap; in a weather proof case.

  • The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.
  • Product Details

    General

    Circuit Protection Fuse
    Contact Air
    Contact Configuration N.C.
    Material Cast Aluminum
    Number Of Poles 1
    Size 14 3/16 x 9 x 5 1/8

    Electrical Ratings

    Amperage Rating 60 A
    Coil Voltage 120V
    Voltage Rating 120 V

    Resources/Downloads