LH Opening, 38kV, 150kV BIL, 600A Bypass Switch with No Mounting Provisions

Brand:

Chance

Catalog ID:

BP3L4P

Lefthand Opening, 34.5kV, 150kV LIW, 600A Bypass Switch with No Mounting Provisions.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 and 38kV ratings
  • 110, 125 and 150kV BIL ratings
  • 600A and 900A ratings
  • ESP Polymer 2.25” Bolt Circle Insulator Assemblies
  • Right Hand and Left Hand opening Options
  • Non-Angled and Angled Bypass Blade Options
  • Cross arm or Pole Mount Options
  • 3 Phase on 100” or 124” Cross Arms in Steel or Fiberglass

Product details

General

Blade Type
Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine
800 Lbs (3.56kN)
Color - Insulator
Dark Gray
Contact
Silver
Insulator Type
N/A
Material - Base
Galvanized Steel per ASTM A153
Tension Range
5000 lb
Torsional Strength
3,000 in Lbs (339 N-M)

Electrical Ratings

Arc Distance - Dry
10" (254mm)
BIL
150 kV
Creep and Leakage Distance
28.2" (716.3mm)
Current Overload - 8hr Emergency
1080 A
Reference Voltage Limit - Minimum
34.5kV
Temperature Rise - Max. at 600A
33° C
Voltage - Maximum
38 kV
Withstand Current - Short Time (1 sec)
25kA, symmetrical
Withstand Current - Short Time (10 cycles)
65kA peak

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Standard Package
1