text.skipToContent text.skipToNavigation

LH Opening, 34.5kV, 150kV BIL, 600A By-Pass Switch with Pole Mounting Bracket

by CHANCE Utility 

Catalog ID: BP3L4CM

Lefthand Opening, 34.5kV, 150kV LIW, 600A By-Pass Switch with Pole Mounting Bracket.

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine 800 Lbs (3.56kN)
Color - Insulator Dark Gray
Contact Silver
Insulator Type N/A
Material - Base Galvanized Steel per ASTM A153
Tension Range 5000 lb
Torsional Strength 3,000 in Lbs (339 N-M)

Electrical Ratings

Arc Distance - Dry 10" (254mm)
BIL 150 kV
Creep and Leakage Distance 28.2" (716.3mm)
Current Overload - 8hr Emergency 1080 A
Reference Voltage Limit - Minimum 34.5kV
Temperature Rise - Max. at 600A 33° C
Voltage - Maximum 38 kV
Withstand Current - Short Time (1 sec) 25kA, symmetrical
Withstand Current - Short Time (10 cycles) 65kA peak

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads