text.skipToContent text.skipToNavigation

RH Opening, 14.4kV, 110kV BIL, 600A By-Pass Switch with No Mounting Provisions

by CHANCE Utility 

Catalog ID: BP3R1C

Righthand Opening, 14.4kV, 110kV LIW, 600A By-Pass Switch with No Mounting Provisions.

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine 1,200 Lbs (5.34 kN)
Color - Insulator Dark Gray
Contact Silver
Insulator Type N/A
Material - Base Galvanized Steel per ASTM A153
Tension Range 5000 lb
Torsional Strength 3,000 in Lbs (339 N-M)

Electrical Ratings

Arc Distance - Dry 7.1" (180.3mm)
BIL 110 kV
Creep and Leakage Distance 17.2" (436.9mm)
Current Overload - 8hr Emergency 1080 A
Reference Voltage Limit - Minimum 14.4kV
Temperature Rise - Max. at 600A 33° C
Voltage - Maximum 17.1 kV
Withstand Current - Short Time (1 sec) 25kA, symmetrical
Withstand Current - Short Time (10 cycles) 65kA peak

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads