text.skipToContent text.skipToNavigation

Righthand Opening, 14.4kV, 110kV LIW, 600A Fused By-Pass Switch with 100 Amp Type C Fuse Tube.

by CHANCE Utility 

Catalog ID: BPFR11C

Righthand Opening, 14.4kV, 110kV LIW, 600A Fused By-Pass Switch with 100 Amp Type C Fuse Tube.

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Color - Insulator Sky Gray
Contact Silver
Description - Replacement Fuse Holder T710-112T
EU RoHS Indicator No
Insulator Type N/A
Material - Base Galvanized Steel per ASTM A153
UPC 096359387787

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 15.5" (393.7mm)
Current Overload - 8hr Emergency 1080 A (switch circuit)
Interrupt Rating 10,000 A
Reference Voltage Limit - Minimum 14.4kV
Temperature Rise - Max. 15.9° C (Fuse Circuit)
Temperature Rise - Max. at 600A 25.7° C (switch circuit)
Voltage - Maximum 15 kV
Withstand Current - Short Time (1 sec) 25kA, symmetrical (switch circuit)
Withstand Current - Short Time (10 cycles) 65kA peak (switch circuit)

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads