text.skipToContent text.skipToNavigation

Righthand Opening, 14.4kV, 110kV LIW, 600A Fused By-Pass Switch with 200 Amp Type C Fuse Tube.

by CHANCE Utility 

Catalog ID: BPFR12C

Righthand Opening, 14.4kV, 110kV LIW, 600A Fused By-Pass Switch with 200 Amp Type C Fuse Tube.

  • Must use removable buttonhead fuse links.
  • Product Details

    General

    Blade Type Solid Copper (two blade truss-member)
    Color - Insulator Sky Gray
    Contact Silver
    Description - Replacement Fuse Holder T710-143T
    EU RoHS Indicator No
    Insulator Type N/A
    Material - Base Galvanized Steel per ASTM A153
    UPC 096359387848

    Dimensions

    Weight 195.02 lb

    Electrical Ratings

    BIL 110 kV
    Creep and Leakage Distance 15.5" (393.7mm)
    Current Overload - 8hr Emergency 1080 A (switch circuit)
    Interrupt Rating 12,000 A
    Reference Voltage Limit - Minimum 14.4kV
    Temperature Rise - Max. 27.5° C (Fuse Circuit)
    Temperature Rise - Max. at 600A 25.7° C (switch circuit)
    Voltage - Maximum 15 kV
    Withstand Current - Short Time (1 sec) 25kA, symmetrical (switch circuit)
    Withstand Current - Short Time (10 cycles) 65kA peak (switch circuit)

    Certifications and Compliance

    Industry Standard(s) All Applicable ANSI/IEEE Standards

    Logistics

    Standard Package 1

    Resources/Downloads