text.skipToContent text.skipToNavigation

Versa-Tech® I - No Radio

by Hubbell Power Systems 

Catalog ID: PSC8621122131

The Versa-Tech® Recloser is a unique and patented design. The interrupter, drive mechanism, control, and housing are raised to the system potential. The entire assembly is then insulated from ground using a standard polymer post insulator. This compact simplified design eliminates the potential for an insulation breakdown failure.Fault interruption occurs in the recloser vacuum interrupter. The vacuum interrupter's state-of-the-art contacts utilize axial magnetic fields to interrupt in diffuse mode for maximum interrupter life. The vacuum interrupter is supported by an insulating support housing with bonded silicone rubber over-molding for maximum weather resistance.The drive for the vacuum interrupter is provided by a mechanism with a magnetic actuator. The actuator's rare earth neodymium magnet provides the latching and holding force for the vacuum interrupter in the closed position. A spring provides the pressure to hold the vacuum interrupter in the open position. Together, the rare-earth magnet and the spring arrangement allow the mechanism to be stable in the open or closed position without the need for external power. To open the vacuum interrupter, a coil on the magnetic actuator is pulsed in one direction. To close, the same coil is pulsed in the other direction. Energy to open and close the recloser is provided by a set of capacitors.The control for the recloser is provided by a microprocessor-based electronic circuit. The control design allows complete flexibility and user-selectable minimum trip, time-current curves (TCC) and sequencing parameters. User access to all parameters is provided through a serial connection or via an on-board radio. Current sensing for the control occurs through a current transformer.No external transformer power for the recloser is required. Power for the control and the mechanism is converted from fault or load current using two power current transformers. The open and close capacitors that drive the recloser are charged by the load or fault current through the power current transformers. Using this approach, the recloser will continue to open and close as necessary without the need for external power or even the hot-stick replaceable lithium battery pack. The low self-discharge lithium batteries are required only for closing the recloser after a lockout (sustained fault) or manual open.

  • 8kA, 29.6kV Interrupt Rated
  • 400A Continuous Current Rated
  • 125 BIL (150BIL with standoff insulator)
  • 30,000 Mechanical operations
  • 25 kg (55 lbs) incl. standoff insulator

Full user-programmability via serial or radio connectionLightweight, easy to handle and installNetwork secure connection via radioSelf-poweredEvent, load profile and device loggingLED beacon for Lockout & HLTMinimal maintenance

HPS 1 Year Warranty

Product Details

General

Ambient Temp. Range -40°C to 60 °C
Description - Terminal Connectors Parallel-Groove (PG) Clamps - 2 Total
Mounting Type Cross-Arm Mount
Number of Pole Plaques 4 Pole Plaques
Type Versa-Tech® Single Phase Recloser

Dimensions

Weight 46 lb

Electrical Ratings

BIL 125 kV
Current Rating 400 A
Frequency Rating 50Hz or 60 Hz
kV Class 27 kV

Logistics

Pallet Quantity 9