text.skipToContent text.skipToNavigation

3Ø Programmable Resettable Sectionalizer (3Ø PRS)

by Hubbell Power Systems 

Catalog ID: CP74101PP

15 kV, 110 kV BIL, Programmable Actuating Current 16A-480A, Programmable Count 1-4, Standard Sectionalizer, Polymer cutout. The polymer cutout includes selectable connectors (position 9) and selectable mounting bracket (position 10). For more information please refer to the ordering chart shown in the figures above.

1 year HPS warranty

Product Details

General

Ambient Temp. Range -40°C to 60 °C
Bracket Type Selectable
Cutout Non-Loadbreak
Mounting Type Programmable Sectionalizer with Polymer Mounting Assembly
Number of Programmed Counts Programmable 1-4
Type Programmable Sectionalizer

Electrical Ratings

BIL 110 kV
Current Rating 300 A
Frequency Rating 60 Hz
Programmed Actuating Current Programmable 16-480A
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 15 kV

Logistics

Pallet Quantity 24
Standard Package 1