text.skipToContent text.skipToNavigation

1Ø Programmable Resettable Sectionalizer (1Ø PRS)

by Hubbell Power Systems 

Catalog ID: CP74001PPLD

15 kV, 110 kV BIL, Programmable Actuating Current 10A-480A, 3 Count, Standard Sectionalizer with polymer mounting assembly. Polymer mounting assembly includes large eyebolt connectors and a D-shape bracket for pole mounting.

Product Details

General

Bracket Type D-shape for pole mounting
Mounting Type Programmable Sectionalizer with Polymer Mounting Assembly
Type Programmable Sectionalizer
UPC 096359639848

Electrical Ratings

BIL 110 kV
Current Rating Programmable 10-480A
Frequency Rating 60 Hz
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 15.00 kV

Logistics

Pallet Quantity 24
Standard Package 1

Resources/Downloads