text.skipToContent text.skipToNavigation

1Ø Programmable Resettable Sectionalizer (1Ø PRS)

by Hubbell Power Systems 

Catalog ID: C74002PPEB

27 kV, 125 kV BIL, Programmable Actuating Current 10A-480A, 3 Count, Standard Sectionalizer with porcelain mounting assembly. Porcelain mounting assembly includes small eyebolt connectors and a NEMA "B" crossarm bracket.

Product Details

General

Bracket Type NEMA "B" Heavy Duty for crossarm
Mounting Type Sectionalizer with Porcelain Mounting Assembly
Type Programmable Sectionalizer

Electrical Ratings

BIL 125 kV
Current Rating Programmable 10-480A
Frequency Rating 60 Hz
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 27.00 kV

Logistics

Pallet Quantity 24
Standard Package 1

Resources/Downloads