text.skipToContent text.skipToNavigation

1Ø Programmable Resettable Sectionalizer (1Ø PRS)

by Hubbell Power Systems 

Catalog ID: CP74001PPPX

15 kV, 110 kV BIL, Programmable Actuating Current 10A-480A, 3 Count, Standard Sectionalizer with polymer mounting assembly. Polymer mounting assembly includes parallel groove connectors and an extended NEMA "B" crossarm bracket.

Product Details

General

Bracket Type Extended NEMA "B" for crossarm
Mounting Type Programmable Sectionalizer with Polymer Mounting Assembly
Type Programmable Sectionalizer

Electrical Ratings

BIL 110 kV
Current Rating Programmable 10-480A
Frequency Rating 60 Hz
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 15.00 kV

Logistics

Pallet Quantity 24
Standard Package 1

Resources/Downloads