AIS-10 25KV, 200A Universal, No Fusing

Brand:

Hubbell

Catalog ID:

B100B00

25kV rated; AIS-10 configuration; 200A universal bushing wells; No fusing

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Connector
200A Universal
UPC
096359243250

Dimensions

Weight
2000 lb

Electrical Ratings

Amperage Rating
200 A
BIL
125 kV
kV Class
25 kV

Resources and downloads

Specifications