AIS-12 15KV, 600A Deadbreak, NX 15.5KV Fuse Mounting

Brand:

Hubbell

Catalog ID:

A120AN3

15kV rated; AIS-12 configuration; 600A deadbreak bushings; Cooper NX mounting, rated 15.5kV, 50-100A RMS;

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Connector
600A Deadbreak
UPC
096359620730

Dimensions

Weight
1550 lb

Electrical Ratings

Amperage Rating
600 A
BIL
95 kV
kV Class
15 kV

Resources and downloads

Specifications