AIS-12 25KV, 600A Deadbreak, SM-20 Fuse Mounting

Brand:

Hubbell

Catalog ID:

B120A20

25kV rated- AIS-12 configuration- 600A deadbreak bushings- S&C SM-20 fuse mounting, rated 27kV and 200A RMS-

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Connector
600A Deadbreak
EU RoHS Indicator
No
UPC
096359006756

Dimensions

Weight
2075 lb

Electrical Ratings

Amperage Rating
600 A
BIL
125 kV
kV Class
25 kV

Resources and downloads

Specifications