text.skipToContent text.skipToNavigation

AIS-1A 15KV,200A Universal, No Fusing

by Hubbell Power Systems 

Catalog ID: A01AB00

15kV rated; AIS-1A configuration; 200A universal bushing wells; No fusing

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product Details

General

Connector 200A Universal

Dimensions

Weight 475 lb

Electrical Ratings

Amperage Rating 200 A
BIL 95 kV
kV Class 15 kV

Resources/Downloads