text.skipToContent text.skipToNavigation

AIS-3 25KV, 600A Deadbreak, No Fusing

By Hubbell Power Systems 

Catalog ID: B030A00

By Hubbell Power Systems
Catalog ID:  B030A00
25kV rated; AIS-3 configuration; 600A deadbreak bushing; No fusing
  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product Details

General

Connector 600A Deadbreak

Dimensions

Weight 1275 lb

Electrical Ratings

Amperage Rating 600 A
BIL 125 kV
kV Class 25 kV

Resources and Downloads