AIS-6 15KV, SM-20 Fuse Mounting/SML20 End Fittings

Brand:

Hubbell

Catalog ID:

A060A2H

15kV rated; AIS-6 configuration; 600A deadbreak bushings; S&C SM-4Z fuse mounting, rated 17kV, 200A RMS with SM4Z End Fittings;

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Connector
600A Deadbreak

Dimensions

Weight
1450 lb

Electrical Ratings

Amperage Rating
600 A
BIL
95 kV
kV Class
15 kV

Resources and downloads

Specifications