HUBBELL
Image of A090AN3 AIS-9 15KV, 600A Deadbreak, NX 15.5KV Fuse Mounting
Image of A090AN3 AIS-9 15KV, 600A Deadbreak, NX 15.5KV Fuse Mounting

AIS-9 15KV, 600A Deadbreak, NX 15.5KV Fuse Mounting

Brand:

Hubbell

Catalog ID:

A090AN3

15kV rated- AIS-9 configuration- 600A deadbreak bushings- Cooper NX mounting, rated 15.5kV, 50-100A RMS-

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

A090AN3

Connector

600A Deadbreak

EU RoHS Indicator

No

UPC

096359234081

Dimensions

Weight

1500 lb

Electrical Ratings

Amperage Rating

600 A

BIL

95 kV

kV Class

15 kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads