HPS_ID_TU2D_PRODIMAGE
HPS_ID_TU2D_PRODIMAGE

2 Way Phase Over Phase Side Break Switch, Copper (TU-2D)

Brand:

Turner Electric

The TU-2D 2-way switches employ a specially designed, light weight aluminum frame which eliminates the need for pole cross arms or braces. The TU-2D switches help reduce Right-of-Way and real estate issues, as well as associated legal considerations.

  • 2 way installation mounting
  • Copper hot part design
  • Full Load applications

Product details

General

Application
The TU-2D's versatile design makes them ideal for phase over phase, or phase opposite phase, on frames that are suitable for mounting on wood, steel, concrete, or laminated wood poles.
Material
Copper
Type
Side Break

Electrical Ratings

BIL
  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV
Current Rating
  • 600 A
  • 1200 A
  • 2000 A
Voltage Rating
  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV

Resources and downloads

Specifications

Literature