CHL_216_HID_Thumbnail-Front
CHL_216_HID_Thumbnail-Front
Discontinued

Discontinued - 216

Brand:

Chalmit Lighting

Discontinued. Suggested Alternatives: <a href="https://www.hubbell.com/chalmit/en/Products/Lighting-Controls/ Harsh-Hazardous-Lighting/Wall-Pack-Bulk-Heads/Nevis-LED/p/2306521?queryID=c6d6dbcf3d1ebbf28e3ab653f947ed61&indexName=Products">NEVIS</a> and <a href="https://www.hubbell.com/chalmit/en/Products/Lighting-Controls/ Harsh-Hazardous-Lighting/Flood-Lighting/ScotiaEx/p/866129?queryID=4c91d8aeb925a0cc43bc051db75fdde8&indexName=Products">SCO</a> The 216 well-glass luminaire is ideal for use where a compact, robust and efficient source of localised lighting is needed. Designed for use in Zone 1 and 21 hazardous areas, the rangeaccommodates high pressure sodium lamps up to 70W. The 216 is made from corrosion resistant aluminium alloy and toughened boro-silicate glass using stainless steel fastenings and has an IP66/67 rating. The luminaire features a large side mounted increased safety terminal chamber eliminating the need for flame-proof cable glands and allowing flush mounting.

  • Installation to gas groups IIA and IIB
  • Highly resistant to mechanical damage and corrosion.
  • Stainless steel fasteners.
  • Compact and efficient.
  • Ex e terminal chamber.
  • Anchor chain on glass cover assembly.
  • Suitable for use down to -50ËšC ambient.
  • ATEX Certified and EAC Approved.

Click the 'Contact Us' link above to get in touch with us and discuss how the 216 well-glass luminaire could work for you.

Product details

General

Application
  • Zone 1 & 21
  • Pendant Flat Strap Mounted
ATEX Classification
Group II Category 2 GD
Construction Material - Main
Aluminum LM6 Enclosure
Ingress Protection
  • IP66/67
  • IK08
Lamp Type
HPS
Light Source
High Discharge Lamps
Material
Aluminium alloy LM6 (AC44100); All fastenings A4 stainless steel; Toughened glass dome globe.
Operating Temperature Range Celcius
-30°C to +55°C
Style
HB/LB/Wellglass
Type
Wellglass

Certifications And Compliance

Certified Listed
ATEX
Compliance
  • Flameproof, Increased Safety (EM)
  • IP66/67
  • IK08
Hazardous Rating(s)
Ex d e IIB T4
Industry Standard(s)
  • IEC 60079-0
  • IEC 60079-11