291-1
291-1
Discontinued

291-1 Discontinued Suggested Sub 294-1

Brand:

Raco

Catalog ID:

291-1

DISCONTINUED - Suggested Sub 294-1

  • No protruding ground screw or fan mounting screws allows easy installation
  • Metal protection plate eliminates debris or damage to wiring
  • Easy to follow instructions and mounting hardware included
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Graduated markings for 1/2 in. to 1-1/4 in. thick sheetrock

Product details

General

Ceiling Fan Rated
Yes
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Ceiling;Light
Size
4 in
Type
Box
UPC
050169029114

Dimensions

Actual Depth
4.06 in
Ceiling Fan Lbs.
70 lb
Cubic Capacity
15.8 cu.in
Depth
1.5 in
Fixture Lbs.
150 lb
Height
3.6 in
Raised Ground
Yes
Weight
1.165 lb
Width
4.06 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
1280