3511-3
* Representative image
3511-3

1 in. Liquidtight Straight Connector, Insulated with Ground Lug

OR

Brand:

Raco

Catalog ID:

3514-3

1 in. Liquidtight Straight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Steel construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Insulated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169351437

Dimensions

Dimensions
1.797 in x 1.703 in x 1.703 in
Height
1.703 in
Length
1.797 in
Trade Size
1 in
Weight
0.426 lb
Width
1.703 in

Electrical Ratings

Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940