501 453 UNIV Full
501 453 UNIV Full
501 453 UNIV Cutaway

501/453/UNIV | Ex d & Ex e | Cable Gland

Brand:

Hawke

The 501/453/Universal Cable Gland is a Group II certified double seal cable gland suitable for installation in Zone 1/21 and Zone 2/22 hazardous areas. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe), Flameproof (Exd), Restricted Breathing (ExnR) and Dust (Ext) protection concepts. Integral grounding ring suitable for single wire armour ‘W’, wire braid ‘X’ and tape armour ‘Z’. Suitable for both elastomer and plastic insulated cables, and particularly for cables which exhibit 'cold flow' characteristics on the inner sheath. The gland also provides an elastomeric seal on the cable inner sheath, and a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Elastomeric Exd passive diaphragm seal on cable inner sheath - helping to eliminate cold flow and fully inspectable in situ
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69 Ingress Protection
  • Available with metric or NPT entry threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application
Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22
Ingress Protection
  • IP66, IP67 IP68 (30 metres for 7 days, special conditions may apply) and IP69 to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01
Material
Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel
Operating Temperature
-60°C to +80 °C
Series
Cable Glands for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number
CML 18ATEX1268X, CML 19ATEX4507 (Ex nR)
Certification
  • ATEX: CML 18ATEX1268X / CML 19ATEX4507 (Ex nR)
  • CCC: 2020312313000318
  • cCSAus: 1015065
  • DNV: TAE0000BS
  • EAC: No EA3C RU C-GB.HA91.B.00264/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 18.0131X / CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • KCs: 17-KA4BO-0631X to 0633X
  • PESO: P450038
  • SONCAP: LCOGB049552-0500
  • UKEx: CML 21UKEX1132X / CML 21UKEX4133X (Ex nR)
CSA File Number
1015065
Hazardous Rating(s)
  • Ex II 2GD Ex db eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db
  • Class I, Zone I, AEx eb IIC Gb
  • Zone 21, AEx tb IIIC Db
  • Class I Div 2 ABCD
  • Class II Div 2 EFG
  • Class III
IECEx File Number
IECEx CML 18.0131X
Industry Standard(s)
  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7, 15, 31
  • CSA 60079-0, 1, 7, 31
  • CSA C22.2 No. 0-10, CSA C22.2 No. 174-18
  • UL 60079-0, 7, 31
  • UL2225
  • UL1203
  • UL514B
Ratings
IK10 to IEC 62262