HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X375HABBOX, 1/2" x 3-3/4" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

50X375HABBOX

1/2 x 3.75 Aluminum Hex Bolt.

Product details

General

Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
480 LBS/in
Material
ALUMINUM
UPC
781810311530
UPC 12 Digit
7818103115300

Dimensions

Dimension - B Length fraction
3-3/4 in
Dimension - B Length inch
3.75 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)