4 in. Octagon Cover, Flat, Duplex Receptacle
Request a Quote
Brand:
Raco
Catalog ID:
8731-5
4 in. Octagon Cover, Flat, Duplex Receptacle
Not suitable for ceiling fan installations
Key-hole allows for installation of cover without removing the box screws
6.5 cu. in. capacity
Maximum support load for a static fixture is 50 lbs
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
8731-5
UPC
050169873151
Dimensions
Dimensions
0.063 in x 4.063 in x 4.063 in
Height
4.063 in
Length
0.063 in
Weight
0.164 lb
Width
4.063 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
50
Packaging Type
Shrink Wrapped
Pallet Quantity
6600
Resources and downloads
Specifications
8731-5
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions