SKU-915-144S1R0
SKU-915-144S1R0

VoIP Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

915-144S1R0

SP2 Indoor Handset/Speaker Station, 100-240 VAC, UL Class I, Div. 2, Ethernet cable connection, 70/100V speaker output, Zone Selector Switch, RTU output, Orange finish, 6' Hytrel handset cord

Product details

General

Color
Orange
Connectivity Options
Ethernet with ALT Page & RTU
Material
Steel
Output Level Speaker
70/100 V
Power
24W
Series
SP2
Signal Type
VoIP
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 12

Dimensions

Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Weight
8 lb
Width
5.25 in

Electrical Ratings

Signal
VoIP

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2