HUBBELL
1

Lineman Tool Belt, Wrangler D25

Brand: Chance

Catalog ID: PSC1511ND25

Bashlin Belt D25

  • All-Leather 5 in (127 mm) cushion
  • Nylon back
  • S-shaped D-rings

General

Catalog Number

PSC1511ND25

Dimensions

Weight

5.25 lb