BUR_PPHID-264215_CLBRZ
BUR_PPHID-264215_CLBRZ

C11NRK, Cast Bronze Ground Clamp, 1/2"-1" Pipe, #10-#2 AWG Str

Brand:

Burndy

Catalog ID:

C11NRK

Cast Bronze Ground Clamp, Rack Pack Assembly (1 pc), 1/2" - 1" Pipe, #10 - #2 AWG Str Ground.

Features: For Connecting Grounding Conductor To Water Pipe Or Copper Tube, Ground Strap: No, Height: 1.81 IN, Cross Flats: 0.63 IN, Armored Cable: No, Package: Clamshell, Water Pipe Size: 3/8 - 1 IN, Dimension C: 0.63 IN, Installation Torque: 50 IN-LB For Pipe And Wire Clamp, Length: 2.25 IN, Width: 0.63 IN

Product details

General

Application
For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube
EU RoHS Indicator
Yes
Sub Brand
CLAMP
Type
Ground Clamp
UPC
781810359723
UPC 12 Digit
7818103597233

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
10
Number of Pieces in Package
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings