CH6C, Cable Tie Hanger
Request a Quote
Brand:
Burndy
Catalog ID:
CH6C
Nylon Cable Hanger.
Product details
Resources and downloads
Product details
General
Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
Trade Name
UNIRAPâ„¢
UPC
781810336236
Dimensions
Dimension - Bundle Diameter Max inch
.43
Dimension - Width inch
0.47
Dimension - Width mm
12 mm
Certifications And Compliance
Certification - CSA Approved
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1000
Minimum Pack Quantity
100
Packaging Type
Bag
Resources and downloads
Specifications
CH6C Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_CH_CABLE_HANGERS_LineArt
Sales Drawings
50080809