BUR_PPHID-264212_CL501-TN
BUR_PPHID-264212_CL501-TN

CL501TNMHWSST, Copper Lay-in Lug, Stainless Steel Mounting Hardware Included

Brand:

Burndy

Catalog ID:

CL501TNMHWSSST

LAY-IN LUG W/SS SELF TAPPING SCREW DIRECT BURIAL LUG cULus WIRE RANGE: #14-#4 CU QUANTITY: 10 PIECES PER BAG.

Product details

General

Plated
N
Trade Name
QIKLUGâ„¢
UPC
781810503454
UPC 12 Digit
7818105034544

Dimensions

Dimension - Hole Size inch
0.159 in

Conductor Related

Conductor - Copper Str Size Range
14 AWG - 4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
10