ECM_Class5010-10inDrumBrake_PRODIMAGE
ECM_Class5010-10inDrumBrake_PRODIMAGE
ECM_Class 5010 Type F, Magnetic Drum Brakes_PRODIMAGE

Class 5010 Type F, Magnetic Drum Brakes

Brand:

Electric Controller & Mfg. (EC&M)

Class 5010 brakes are spring set, electrically released, drum type friction brakes which are used with either AC or DC motors. Series Brakes are used as holding brakes on DC series motor drives, crane hoists, mill drives, and transfer cars. Standard Shunt Brakes are used as holding or stopping brakes on DC reversing drives such as crane bridges or trolleys and mill auxiliary drives. Rectifier Operated Brakes are DC shunt brakes designed to operate from a brake rectifier controller as high-speed holding or stopping brakes on AC applications, such as cranes, conveyors, or movable bridges

  • Spring set, electrically released, drum type friction brakes
  • Designed to meet AIST-NEMA standards
  • Corrosion resistant pins are standard on all brake sizes
  • Grease fittings are standard on 19", 23" and 30" brake sizes
  • Optional self-adjuster compensates for lining wear