CHL_Curie_Elite
CHL_Curie_Elite
Discontinued

Curie Elite (CUEE - Standard & Emergency) - Discontinued

Brand:

Chalmit Lighting

Curie Elite (CUEE - Standard & Emergency) is discontinued, please see the suggested alternate: <a href="https://www.hubbell.com/chalmit/en/Products/Lighting-Controls/Harsh-Hazardous-Lighting /Emergency-Lighting/Linear/Curie-Elite-LED-CUEE---Standard-Emergency/p/2306505?queryID=e7590a57c95efa30d092b34a2cd78aeb&indexName=Products" target="_blank">Curie Elite LED CUEE Standard & Emergency</a>. The Curie Elite is a recessed fluorescent specifically designed for use in solid or modular ceiling types. The luminaire is SOLAS B15 approved and suitable for use in offshore accommodation modules for both task and emergency lighting. The body is made from zinc coated sheet steel and the diffuser from prismatic polycarbonate with textured side facing down. Where it meets the ceiling apeture the body is fitted with a flipper seal providing excellent sealing against surface irregularities. The range is flexible to allow luminaires to be recessed into either plasterboard and modular (600x600mm & 600x1200mm) ceiling types.

  • B15 SOLAS fire rating - appropriate insulation is required over the luminaire.
  • Battery management monitoring & automatic self test.
  • Simple and easy access via front cover for lamp replacement and maintenance.
  • Suspended gear tray for ease of maintenance.
  • Automatic lamp de-energisation on opening.
  • Electronic control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • Local switching arrangement as standard.
  • End of life (EOL) protection to IEC 60079-7.

The Curie Elite range of Zone 1 fluorescents is avaIndustrialable in normal and emergency versions. It is designed for use in Industrial & Gas and Marine environments where it provides working, recessible emergency and escape lighting. Click the 'Contact Us' link above to get in touch with us and discuss how the Curie Elite range could work for you.

Product details

General

Application
  • Zone 1 and 21
  • Recessed in Ceiling
ATEX Classification
Group II Category 2 GD
Battery Type
6V 4Ah & 7Ah Nickel Cadmium (NiCAD)
Construction Material - Main
Painted Steel Enclosure
Emergency Illumination Time
90 min
Ingress Protection
  • IP65
  • IK08
Lamp Type
T8 Tubular Fluorescent
Light Distribution
90 minutes to EN60598-2-22.
Light Source
Bi-Pin Fluorescent
Material
White polyester painted zinc coated steel body and aluminium frame; Frame colour RAL 9016G; EPDM rubber gasket; Prismatic polycarbonate diffuser; Stainless steel fasteners.
Operating Temperature Range Celcius
-20°C to +40°C
Style
Linear
Type
Linear

Certifications And Compliance

Certified Listed
ATEX
Compliance
  • Increased Safety, Encapsulation, Powder Filling
  • IP65
  • IK08
Hazardous Rating(s)
  • Ex eqm II T4
  • II 2 GD T70°C
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Resources and downloads