text.skipToContent text.skipToNavigation

DDL-9L4K-5-1-NA-NPC-8C

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: DDL-9L4K-5-1-NA-NPC-8C

DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: arm not included, Number of LEDs: 9, Light Output: 4,230 lm, Color Temperature: 4000 K, Color Rendering Index (CRI): 70 CRI, Drive Current: 1,280 mA, Light Distribution: IES Type II;IES Type V, Wattage: 39 W, Voltage Rating: 120 VAC.

  • 9 high power LEDs deliver 3437 lumens withsymmetrical lens and 3246 with asymmetricallens, 5000K, CCT 67 CRI
  • 40w, 86+ LPW
  • 120V twist-lock style photocontrolincluded
  • Three 1/4” slots for wall/surface
  • Mast arm clamp adjusts to 2-3/8”or 1-5/8”OD arms

$66.00 USD

Product Details

General

Ambient Temp. Range -35 to 40 °C
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Light Distribution
  • IES Type II
  • IES Type V
Light Output 4230 lm
Mounting Type arm not included
Number of LEDs 9
UPC 785988044191

Electrical Ratings

Voltage Rating 120 VAC
Wattage 39 W

Resources/Downloads