D-CVP
* Representative image
D-CVP

AB 750 A/C Blank Drive Plate 48 Inch

Brand:

Wiegmann

Catalog ID:

DF48CVP

AB 750 A/C Blank Drive Plate 48 Inch

Accessory drive plates are for Allen-Bradley and other VFD brands and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
Blank Plate
Series
ALLEN-BRADLEY
Type
Accessory
UPC
786725873883

Dimensions

Actual Depth
1.25 in
Actual Height
30.25 in
Actual Width
17.41 in
Depth
1 in
Height
30 in
Weight
24 lb
Width
17 in

Logistics

Carton Quantity
1