BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD635C6T11, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD635C6T11

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810118535
UPC 12 Digit
7818101185355

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
5/8 in
Dimension - Pin Diameter inch
0.625 in
Dimension - Thread Size
3/8-11
Dimension - Threads per inch
11

Electrical Ratings

Amperage Rating
1075 A

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings