text.skipToContent text.skipToNavigation

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Duplex, Gray

By Hubbell Premise Wiring 

Catalog ID: HBLST302SGY

By Hubbell Premise Wiring
Catalog ID:  HBLST302SGY
Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Duplex, Gray

Standard Product

More Options

Where to Buy

Product Details

General

Application In-Floor/Wall Delivery Systems
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Item Type Device Plate
Material Non-Metallic
Material - Mounting Hardware Screw Mounting
Number Of Outlets Duplex
UPC 783585807614

Dimensions

<