WBP_GF5262SGGY_PRODIMAGE
WBP_GF5262SGGY_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Discontinued

Replaced By GFSG5262GRY - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GF5262SGGY

15A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle

Hubbell’s Exclusive Extra Heavy Duty Industrial GFR is specifically designed and built to withstand demanding applications and environments. Factory equipment, portable generators and waste water treatment plants are just a few of the many challenging installations requiring an additional level of performance. The industrial GFR meets these unique applications through innovative design, superior materials and a corrosion resistant robust construction.This safety solution includes Tamper-Resistant (TR) and Weather Resistant (WR) as standard construction.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Series
Extra Heavy Duty
Type
Tamper-Resistant/Weather-Resistant
UPC
783585581033

Electrical Ratings

Current / Amperage Rating
15 A

Logistics

Carton Quantity
10