text.skipToContent text.skipToNavigation

HBL-72LU-X6-35K-N-070-WH-SL

by Hubbell Industrial Lighting 

Catalog ID: HBL-72LU-X6-35K-N-070-WH-SL

High Bay HBL Series, Number of LEDs: 72, N/A, 70 CRI, Color: White, Mounting Type: Ceiling Mount, Light Distribution: Narrow, Drive Current: 700 mA, 120 - 277 V, Options: Sag Lens Translucent white.

$357.50 USD

Product Details

General

Color White
Color Rendering Index (CRI) 70 CRI
Color Temperature 3500 K
Light Distribution Narrow
Mounting Type Ceiling Mount
Number of LEDs 72
Series High Bay HBL Series
UPC 785988044290

Electrical Ratings

Voltage Rating 120 - 277 V

Resources/Downloads