WBP_HBLCPOGY_PRODIMAGE
WBP_HBLCPOGY_PRODIMAGE
WBP_HBLCPOGY_side-R_PRODIMAGE
WBP_HBLCPOGY_HBLPMIBL_PRODIMAGE
+3
WBP_HBLCPOGY_HBLPMIBL_alt_PRODIMAGE

Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power Out, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLCPOGY

Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power Out, Gray

  • Impact-resistant thermoplastic construction
  • Industry standard mating
  • Color coded blue for power in
  • Multiple strain relief collets to accommodate cable range
  • Turn and latch feature prevents nuisance disconnects

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
25A Insul-Lock™ Connectors
UPC
783585539096

Dimensions

Dimensions
1.06 in x 1.06 in x 3.12 in
Height
3.12 in
Length
1.06 in
Width
1.06 in

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
50
Pallet Quantity
8000