text.skipToContent text.skipToNavigation

IBX26ICAT

By Prescolite 

Catalog ID: IBX26ICAT

By Prescolite
$25.10 USD $172.00
Catalog ID:  IBX26ICAT
6" round new construction downlight housing. One light 26W Triple Tube CFL (not included). Air Shield Rated. IC Rated. 120V. Trim sold separately.
  • New construction applications
  • Patented single torsion spring trim retention
  • Full reflector design eliminates light leaks
  • Pro-Nail Bar Hangers come standard

More Options

Product Details

General

Application Indoor
Color Silver
Construction Material - Main steel
Finish Type unfinished
Lamp Type GX24q-3 base triple tube CFL lamp
Number of Lamps 1
Reflector Type order separately
Type Downlight housing
UPC 785235429023

Dimensions

Dimensions 10.75 in x 7.875 in x 7.5 in
Height 7.5 in
Length 10.75 in
Width 7.875 in

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 VAC

Certifications and Compliance

Industry Standard(s)
  • IC rated
  • UL, CUL listed for damp location and through wiring
  • Wet location when used with certain trims
  • AirShield rated
  • WSEC compliant
  • Meets requirements for California Title 24 legislation

Logistics

Carton Quantity 8

Resources and Downloads