HKE_InstrumEx_Catalogue_Image
HKE_InstrumEx_Catalogue_Image
HKE_Instrumex_CR_side

InstrumEx | Ex de | Connector

Brand:

Hawke

The InstrumEx design allows the live mate and de-mating of signal and low power in hazardous areas safely and quickly. This connector is available in 4, 8 and 9 way configurations , up to 2.5mm contacts and allows for a maximum of 250V, 10A. Made from brass nickel plated or stainless steel material it includes an integral cable glands which not only make the connector smaller it also allows it to be cheaper than its competitors while still maintaining the durability required in hazardous area applications.

  • Pre-Terminated
  • Electrical Insert With Key - Easy to assemble electrical insert allows crimped or soldered connections
  • Integral Keying - Machined key and keyway ensures connector alignment
  • Unique 5 position insert keying system prevents cross-mating
  • Quick Connect - Unique 4 start ACME thread offers a smooth and quick fully mating action in less than two turns
  • Earth continuity is achieved via a 360° contact clip
  • Keyed Positions - Secondary keying on the actual insert bodies guarantees contact alignment, preventing pin damage
  • Anti-rotation - Profiled Spigot and connector body prevent cable rotation, eliminating cable damage.

The 4-way and the 9-way options will accept cores ranging between 0.5mm² and 2.5mm² and can operate up to a maximum current of 10A (AC1) at 250V AC and 2.5A (DC1) 60V DC. The 8-way option, designed predominantly for Ethernet applications, will accept cores ranging between 0.14mm² and 0.37mm² and can carry 1A (AC1) at 60V AC and 0.5A (DC1) 60V DC.For order codes, dimensions, insert selection and dissipated wattage calculations please download the InstrumEx Datasheet from the 'resources' section of this page.

Product details

General

Application
  • Signal applications (4 way/ 9 way)
  • Low power applications (4 way/ 9 way)
  • Hazardous Areas (4 way/ 9 way)
  • Ethernet (8 way)
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66, IP67 to IEC/EN 60529
  • Deluge Protection to DTS01
Material
Manufactured in Nickel Plated Brass or 316L Stainless Steel
Operating Temperature
-40°C to +60°C (May be limited by T-Rating)
Series
Connectors for Group II Hazardous Areas
Type
  • Exdbeb
  • Extb

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
up to 250VAC / 60 VDC

Certifications And Compliance

ATEX File Number
Baseefa06ATEX0061X
Certification
  • ABS: 17-LD1653736-PDA
  • ATEX: Baseefa06ATEX0061X
  • BV: 43523/A1
  • cCSAus: 2633583
  • DNV: TAE00003RX
  • EAC: No EA3C RU C-GB.HA91.B.00261/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS 06.0018X
  • Inmetro: IEx14.0217X
  • PESO: P410134
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0061X
Hazardous Rating(s)
  • Ex II 2GD Ex db eb IIC T6 Gb
  • Ex tb IIIC T80 Db
  • Class I, Zone 1
  • AExde IICGb T6
  • AExtbIIIC Db T80
IECEx File Number
IECEx BAS 06.0018X
Industry Standard(s)
  • IEC/EN 60079-0, 1, 7, 31
  • CSA/UL 60079-0, 1, 7, 31
  • UL1977