text.skipToContent text.skipToNavigation

LNC3-2L4K-105-SCP

by Hubbell Outdoor Lighting 

Catalog ID: LNC3-2L4K-105-SCP

LNC3 Medium Litepak Wallpack, LED, Number of LEDs: 2, 4000 K, 70 CRI, 7,721 lm, IES Type IV, Control:Programmable Occupancy Sensor, 1,050 mA, 87.4 W, 120 to 277 VAC, Dark Bronze

$242.00 USD

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Lamp Type LED
Light Distribution IES Type IV
Light Output 7721 lm
Light Source LED
Mounting Type Wall (surface)
Number of LEDs 2
Type Wall Mount
UPC 785988033553

Dimensions

Weight 17.57 lb

Electrical Ratings

Voltage Rating 120 to 277 VAC
Wattage 87.4 W

Certifications and Compliance

Ratings IP65

Resources/Downloads

Customer Notices