MY LISTS
HUBBELL
1
1

Linemens Belt, D19

Brand: Chance

Catalog ID: PSC1511ND19

Linemens Belt, D19

  • All-Leather 5 in (127 mm) cushion
  • Nylon back
  • S-shaped D-rings

Product details

General

Catalog Number

PSC1511ND19

Dimensions

Weight

5.25 lb

Resources and downloads

Specifications