WBP_HBLWSCS1MBD_PRODIMAGE
WBP_HBLWSCS1MBD_PRODIMAGE
Discontinued

MULTI-CONNECT System, 1-Gang, Recessed Wall Box, MBD, Deep

Brand:

Catalog ID:

HBLWSCS1MBD

MULTI-CONNECT System, 1-Gang, Recessed Wall Box, MBD, Deep

Standard Product

Product details

General

Application
Recessed Wall Boxes and Flanges
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Multi-Service Boxes for Masonry Boxes
Knockouts
2) 1/2" and 3/4"
Material
Composite
Material - Mounting Hardware
Wall Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585501055

Dimensions

Display Size
1-Gang

Conductor Related

Cable Entry
Knock Outs

Logistics

Carton Quantity
10

Resources and downloads