WBP_HBLAMP313SBK_PRODIMAGE
WBP_HBLAMP313SBK_PRODIMAGE
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, AMP, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLAMP313SBK

MULTI-CONNECT Face Plate, Screw Mount , AMP

Standard Product

Product details

General

Application
In-Floor/Wall Delivery Systems
Color
Black
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
Amp 6-Port
UPC
783585807706

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10