BUR_PPHID-264291_N2AH4444N
BUR_PPHID-264291_N2AH4444N

Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

N2AH4034N

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Terminal
Installation Torque Recommended in-lb
480
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Offset
Plated
N
Plating Type
Unplated
UPC
781810130568
UPC 12 Digit
7818101305688

Dimensions

Dimension - B Length inch
2.63 in
Dimension - D inch
3.00 in
Dimension - Height inch
2.62 in
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
149 mm
Dimension - Length Overall inch
5.88 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
5.70 in
Dimension - Width mm
145 mm
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
2/0 AWG-800 kcmil
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings