text.skipToContent text.skipToNavigation

NRG-250B-PC

by Hubbell Outdoor Lighting 

Catalog ID: NRG-250B-PC

NRG200B decorative perimeter wallpacks combine stylish curved polycarbonate design while providing light when people need it. The NRG-200B-MS features motion sensor controlled illumination. These units increase our solution capability by saving-energy and providing instant-on white light for commercial and residential applications.

$20.00 USD

Product Details

General

Color Bronze
Lamp Included Yes
Lamp Type Pulse Start Metal Halide
UPC 785988019281

Electrical Ratings

Voltage Rating 120 V
Wattage 50 W

Certifications and Compliance

Certified Listed UL1598

Logistics

Carton Quantity 1

Resources/Downloads

Customer Notices

Specifications